News Overview

DC/DC converters now available for more voltage levels

13.07.2015

DC/DC converters from the QUINT POWER range  

DC/DC converters with wide range input and protective coating for the energy and railway sectors

The QUINT POWER product range from Phoenix Contact has been extended to include six new DC/DC converters, which cover additional voltage levels with increased functionality.

In addition to the new devices for voltage levels 12 and 48 V DC, there are now two more devices on offer with wide range input. These convert input voltages in the range between 42 to 96 V DC and 67 to 154 V DC into an electrically isolated, adjustable 24 V DC output voltage. This means that the nominal voltage levels 60 and 110 V DC, such as those that arise in the energy sector, can be covered. Thanks to the electrical isolation between the input and output voltage, independent supply systems can be established, and monitored in a preventative manner. Two additional devices which are specially designed for the input voltage range for railway applications complete the product range. They satisfy railway standard EN 50155 with their protective coating. They can also be used in other demanding environments.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close