News Overview

Assembled M12 power cables for high power

22.05.2017

Assembled M12 power cables  

Assembled K- and L-coded cables extend the product range

The M12 power cabling offers high power in a compact design. Assembled K- and L-coded cables in PUR or PVC quality and with IP65/IP67 degree of protection extend the existing range with S- and T-coding.

The coded pin connector patterns prevent mismatching. The connectors are standardised according to IEC 61076-2-111 and approved according to UL 2237. The M12 pin connector patterns are considerably smaller than the 7/8 inch connectors. This enables you to supply compact devices and motors with high power from a decentralised location. The new 5-pos. K-codings are designed for AC applications up to 16 A and 630 V. DC applications in the low-voltage range up to 16 A and 63 V are covered by the new L-codings. These are available in a 4-pos. and 5-pos. design with four conductors and functional earth ground contact. An optional 360° shielding provides reliable EMC protection. The connectors can be mounted quickly with the SPEEDCON fast locking system.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close