News Overview

Device circuit breaker complies with NEC Class 2

22.05.2017

CBMC device circuit breakers, adjustable between 1 - 4 A  

CBMC 1 - 4 A with NEC Class 2 approval

CBMC, the compact multi-channel electronic circuit breakers, are now available with NEC Class 2 approval according to UL 1310.

This approval allows for setting up a maximum of four circuits with a power limited to 100 VA. Systems or machines sold on the American market must be designed and approved according to UL. Thanks to the device circuit breakers being NEC Class 2-approved, loads and cables without UL approval can be used. The system will nevertheless comply with the requirements according to UL.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close