News Overview

Mobile thermal transfer printers

21.03.2016

Mobile use on site  

The THERMOMARK PRIME card printer and the THERMOFOX handheld printer are suitable for on-site marking

The THERMOMARK PRIME card printer and the THERMOFOX handheld printer for material off the roll from Phoenix Contact are suitable for stationary use as well as mobile on-site marking.

Equipped with the wide variety of functions offered by the MARKING system, terminals, cables, and conductors as well as devices and systems can be marked. The handy, battery-operated printers are based on thermal transfer printing technology. The fully integrated marking software enables the direct input of printing data. Furthermore, both devices are connected to an external PC and can be controlled via the CLIP PROJECT marking software. The printers can be used for several hours at a time thanks to rechargeable, powerful batteries. A comprehensive portfolio of different marking material enables the devices to be used in a wide range of applications.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close