News Overview

New box PCs for use directly on site

15.07.2015

Box PC VL2 BPC 2000  

Box PCs in a new robust design

The next generation of Valueline box PCs now offers an entirely new, robust design and new processors in various performance classes.

Box PCs are a flexible solution for industrial computer use directly on site. To this end, they are built without a fan. All key components are equipped with maintenance-friendly access points. The device can be extended by a PCI/PCIe slot. Data security is increased, thanks to two mass storage devices and RAID support. The processor can be selected to meet requirements: Intel Core i5-4300U, 4th generation (Haswell) or Intel Celeron N2930 or 3rd generation (Baytrail). The PC enables versatile networking, using the following interfaces: 4 x USB 2.0 or 2 x USB 2.0 and 2 x USB 3.0. Furthermore, the box PC supports multiple displays and large displays up to 4K. The device can be installed in a bookshelf or on a wall, according to requirements.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close