News Overview

New 868 MHz wireless module with Trusted Wireless 2.0

05.03.2015

Radioline wireless module based on Trusted Wireless 2.0 technology  

The new wireless module uses the license-free 868 MHz frequency band

The Radioline wireless system based on Trusted Wireless 2.0 technology from Phoenix Contact has been extended with a wireless module for the 868 MHz frequency band.

The Radioline wireless system based on Trusted Wireless 2.0 technology from Phoenix Contact has been extended with a wireless module for the 868 MHz frequency band. The wireless module uses the license-free frequency band, which is open to all in Europe, with a maximum transmission power of 500 mW and enables easy signal transmission of I/O signals and serial data, especially in outdoor applications, as in the wastewater sector or energy supply. The module is a simple and reliable solution for applications that are not time-critical, where signals must be transmitted across large distances of up to 20 km. A particular advantage of the wireless module comes from the variable data rate of the wireless interface that ranges from 1.2 to 120 kbps. Its receiver sensitivity thereby increases. With a low data rate, a significantly greater distance can be negotiated than could be with a high data rate. Through individual adjustments, the user is capable of fine-tuning the setup to their particular application and desired range.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close