News Overview

New tolerance-compensating M12 housing screw connections

06.04.2015

Tolerance-compensating M12 housing screw connection  

Tolerance-compensating M12 housing screw connection

The new M12 VARIOPORT tolerance-compensating M12 housing screw connection from Phoenix Contact compensates housing and PCB production tolerances up to one millimeter quickly and easily.

When it comes to solutions involving IP67 protection, interaction between PCB components and IP67 housing mechanics is a prerequisite. Despite the tolerances associated with the soldering process, the mechanical ports of the contact inserts on the PCB must match the housing feed-throughs. This is the only way to ensure that the assembled PCB is inserted correctly into the housing. Consequently tools such as mounting templates or exact and therefore expensive CNC (computerised numerical control) manufacturing are often used in production.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close