News Overview

Ethernet media converters for more reliable energy networks

10.06.2014

Ethernet media converters for single-mode fiberglass  

Robust media converters for energy technology

The FL MC 2000E SM40 LC Ethernet media converter completes the class of optical converters for use in energy technology.

With its robust design it is ideal for extreme environmental requirements according to IEC 61850-3 and IEEE 1613. The media converter version with single-mode fiberglass covers distances of up to 40 kilometers. Data transmission via fiber optics optimizes Ethernet applications with regard to their performance and transmission reliability. With their robust metal housing, both devices for multi-mode and single-mode fiberglass meet extreme environmental requirements. High electromagnetic compatibility enables use in switchgear which require IEC 61850-3 or IEEE 1613. The extended temperature range of -40 to +75°C supports use in a variety of applications. The redundant power supply is flexible and covers a wide range from 12 to 57 V DC.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close