FO converters - FL MC 2000T SM40 SC - 2891318

FO converter with SC duplex fiber optic connection (1300 nm) for converting 100Base-TX to single mode fiberglass with a maximum FO segment length of 40 km. Auto MDI(X) function and comprehensive link diagnostics. DIN rail mountable with wide operating temperature range.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 2891318
Packing unit 1 pc
Sales key DNC312 -
GTIN 4046356869607
Weight per Piece (excluding packing) 299.800 g
Custom tariff number 85176200
Country of origin TW (Taiwan)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback