Distributed I/O device - IBS RL 24 DIO 8/5-RS-LK - 2734918

Digital I/O device for INTERBUS; fiber optic technology with 500 kbaud, eight inputs (24 V DC), five relay outputs (12 V AC to 440 V AC; 2 A, maximum), sensor connection via 5-pos. M12 female connectors, rugged metal housing, IP67 protection

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Rugged metal housing
  • Comprehensive diagnostic functions
  • M12 connector for digital inputs
  • COMBICON connector for relay outputs
  • Rugged Line connector for INTERBUS with fiber optic and supply voltage
Logo

Key Commercial Data

Orderkey 2734918
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 288 (AX-2011)
GTIN 4017918984137
Weight per Piece (excluding packing) 3,595.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close