I/O module - IB L2 BOX 24 PWR IN DI 4/4 M12 - 2732392

The figure shows version IB L2 BOX 24 DIO 2/2/4 M12-2A

Power module, 4 digital inputs, 24 V DC, 4-wire connection method, connection for additional power supply, IP65/67 protection

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The INTERBUS-Loop 2 power module with IP67 protection boosts the INTERBUS-Loop 2 supply voltage. This may be required, for instance, in an application where the maximum line lengths between two devices as specified in the system parameters is exceeded. The power module enables the INTERBUS network to meet the application requirements.
The module is linked to INTERBUS-Loop 2 like the supply voltage using the QUICKON fast connection system.
The four digital inputs of the module connect four sensors using M12 connectors.

Key Commercial Data

Orderkey 2732392
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918171391
Weight per Piece (excluding packing) 239.400 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close