Termination board - IBS PCI RI/I-T - 2730129

Termination board, with copper connection and external power supply

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The slave controller boards are intelligent PC boards that link the PC to any position in the INTERBUS system. This makes it possible to set up powerful visualization stations which allow access to data in the INTERBUS system and the controller close to the application. Several cards can be installed simultaneously in one PC so that it is possible to visualize or monitor several INTERBUS lines in one single PC. The number of data words that the slave controller boards occupy in the INTERBUS system can be set between one and eighteen. The interface cards provide a freely configurable fast I/O channel for time-critical data and also support the INTERBUS parameter channel (PCP). The parameter channel provides an optional access to larger data blocks.

Your advantages

  • External 24 V DC power supply
  • Direct integration into OPC-based visualization systems via OPC server
  • Installation of several cards in a PC with monitoring of multiple INTERBUS lines
  • Parameterization and diagnostics with Diag+
  • Compatible driver
  • Access to INTERBUS system data and controller data via visualization stations
  • INTERBUS parameter channel (PCP) supported
Logo

Key Commercial Data

Orderkey 2730129
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 435 (C-8-2013)
GTIN 4017918974183
Weight per Piece (excluding packing) 226.200 g
Custom tariff number 84733020
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close