I/O module - IB ST ZF 24 DIO 8/8R/3 - 2726010

The figure shows version IB ST 24 DIO 8/8R/3

Digital input/output module, IP20 protection, consisting of terminal part with spring-cage connection and module electronics, 8 inputs, 24 V DC, 8 relay PDT outputs

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The digital INTERBUS input/output modules provide the option of connecting 8 sensors and 8 actuators with two or three-wire connections.
The electronics module is a plug-in type. In the event of a malfunction, the passive basic termination block remains on the DIN rail and the active electronics module can be replaced within a few seconds.
The modules are protected against polarity reversal and the outputs are additionally protected against short-circuiting with fuses. The status of the fuses is monitored and any errors which occur are passed on to the control system.
The contact with the protective earth ground is made directly when the module is snapped onto the DIN rail.
Input/output status LEDs and bus diagnostic displays on the top side of the module electronics give information on the condition of the module at any time.
All the modules can be labeled individually on the large, pull-out labeling field. The insert cards can be labeled by hand, plotter, or printer. The terminal points can also be labeled individually with Zack strip.

Your advantages

  • 8 digital inputs
  • 8 relay outputs
  • Connection of sensors in 3-wire technology
  • Spring-cage and Push-in connection technology

Key Commercial Data

Orderkey 2726010
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918153991
Weight per Piece (excluding packing) 703.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close