Special function module - IB ST ZF 24 INC/2 - 2723903

The figure shows version IB ST 24 INC/2

INTERBUS-ST positioning module, 2 incremental encoder inputs, 8 digital inputs, 8 digital outputs, 24 V DC, 0.5 A, IP20 protection, consisting of: Terminal part with spring-cage connection and module electronics

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The IB ST 24 INC/2 positioning module enables two incremental encoders to be connected using D-SUB connectors. The module has 2 channels which can be operated independently of one another. Each channel consists of 4 digital inputs with 24 V DC and 4 digital outputs with 24 V DC, 500 mA. For each of the three operating modes, counting, position detecting and positioning of objects, the inputs/outputs have a different meaning.
The module has 2 channels, which can be operated independently of one another. Each channel consists of 4 digital inputs (24 V DC) and 4 digital outputs (24 V DC, 500 mA).
The I/Os have different meanings in the three operating modes: counting, position detection, and positioning.
Counting:
In this operating mode, the module supports gate-controlled and directional (upwards and downwards) pulse counting. The option of assigning a time base to counting (timer) enables you to easily measure speed using incremental encoders. An output can be controlled at each channel in response to specific events.
Position detection:
If the measured value is in the defined range, the corresponding output is set by the module. In position detection, ranges within which outputs are set are defined by set values. Four outputs are available per channel.
Positioning:
In this application, the desired position of the object is defined via the control program. If the application allows it, position values can also be saved individually (254 per channel), which the module accesses independently after a request.Control data, such as traversing direction and traversing rate are defined directly by the digital outputs. Limit and reference mark switches are connected directly to the digital inputs.
Control data such as the traversing direction and traversing speed is specified directly by the digital outputs.
Limit and reference mark switches are connected directly to the digital inputs.
The module is available with screw or spring-cage connection.

Your advantages

  • Position detection with incremental encoder
  • Connection of actuators in 2-wire technology
  • Connection of actuators in 2 and 3-wire technology
  • Spring-cage connection with direct plug-in technology

Key Commercial Data

Orderkey 2723903
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918154110
Weight per Piece (excluding packing) 699.600 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close