Router - TC ROUTER 3002T-4G SI - 2702991

No picture available

Industrial LTE 4G router, European version, fallback to 3G UMTS/HSPA and 2G GPRS/EDGE, 2 Ethernet interfaces, firewall, NAT, IPsec and OpenVPN support, 2x SMA-F antenna socket, SMS and e-mail transmission, 2 digital inputs, 1 digital output

Price:

Overview

Technical data

Downloads

Your advantages

  • Industrial 4G mobile router (LTE)
  • Fallback to 3G (UMTS/HSPA) and 2G (GPRS/EDGE)
  • Virtual dedicated line to connect networks via mobile phone network
  • IPsec and OpenVPN
  • Up to three VPN tunnels simultaneously
  • VPN remote start via call or SMS
  • Stateful inspection firewall for dynamic filtering
  • NAT table
  • Two switching inputs and one switching output
  • Configuration via web-based management or microSD card
  • Two local Ethernet connections
  • Switchable energy-saving mode
  • Integrated logbook
  • Connection monitoring
  • Extended temperature range, -40 °C ... +70 °C

Key Commercial Data

Orderkey 2702991
Packing unit 1 pc
Minimum order quantity 200 pc
Note Made to Order (non-returnable)
GTIN 4055626456287
Weight per Piece (excluding packing) 355.700 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close