Program / configuration memory - SD FLASH 2GB SOL-PV-MON - 2701975

Similar figure

Program and configuration memory, plug-in, 2 GB, with license key and application program for PV Monitor+, monitoring software for photovoltaic systems (Solarworx).

Price:

Overview

Technical data

Accessories

Downloads

Product Description

PV Monitor+
Monitor solar systems easily and efficiently

Guarantee the long-term yield of your PV systems up to a nominal power of 500 KW. The PV Monitor+ monitoring software is the efficient solution for this. Voltages and currents are recorded and transmitted to a modular small-scale controller via a communication module. If these values fall below or exceed the set parameters, an alarm is sent in the form of a text message. As such, you can keep an eye on system performance at all times and intervene immediately in processes if required.

Your advantages

  • Program and configuration memory, plug-in, with license key and application program for monitoring software for photovoltaic systems
  • For storing application programs and other files in the file system of the PLC
  • License key and application program

Key Commercial Data

Orderkey 2701975
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356901338
Weight per Piece (excluding packing) 17.000 g
Custom tariff number 85235190
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close