Device terminal block - GE 35/2-B BU - 2701570

Device terminal block, nom. voltage: 630 V, nominal current: 125 A, connection method: Screw connection, number of connections: 4, number of positions: 1, cross section:0.75 mm² - 35 mm², AWG: 18 - 2, width: 34.8 mm, height: 44.9 mm, color: blue, mounting type: direct screw connection

Price:

Overview

Technical data

Downloads

Your advantages

  • Mounting with two screws per block
  • Touch-proof shock protection

Key Commercial Data

Orderkey 2701570
Packing unit 25 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Catalog page Page 561 (C-1-2017)
GTIN 4046356182386
Weight per Piece (excluding packing) 130.110 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close