Distributed I/O device - AXL E S3 DI8 DO4 2A M12 6M - 2701551

Axioline E, Digital I/O device, Sercos, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 4, 24 V DC, 2 A, connection method: 3-conductor, Metal housing, degree of protection IP65/67

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The Axioline E device is designed for use within a Sercos® network.
It is used to acquire and output digital signals.
The device is designed for use in systems manufacturing.
It is suitable for use without a control cabinet under harsh industrial conditions.
The Axioline E device can be used on tool platforms, directly on welding robots or in conveying technology, for example.

Your advantages

  • Connection to Sercos network using M12connectors (D-coded)
  • Transmission speed of 100 Mbps with a minimum cycle time of 250 µs
  • Connection of digital sensors and actuators using M12connectors (A-coded)
  • Diagnostic and status indicators
  • Short-circuit and overload protection of the sensor supply
  • IP65/IP67 degree of protection
Logo

Key Commercial Data

Orderkey 2701551
Packing unit 1 pc
Catalog page Page 201 (C-6-2017)
GTIN 4046356763981
Weight per Piece (excluding packing) 708.100 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close