Connector set - IB IL 24 PSDO 4/4-PLSET/CP/R - 2700721

Connector set, consisting of four Inline plugs with integrated discharge electronics

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Connector set, consisting of four Inline plugs with integrated discharge electronics.
It optimizes the diagnostic options and fault detection of your safety application in the case of operating external capacitive loads or cable capacitances at PSDO outputs.
When using this connector set, the typical discharge time (toff ) at 3.3 µF/24 V is reduced to approx. 400 µs (30 V, toff approx. 600 µs) per channel.

Key Commercial Data

Orderkey 2700721
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 299 (C-6-2017)
GTIN 4046356651066
Weight per Piece (excluding packing) 134.700 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close