Transformer terminal block - TRK 1,5/ 2 N-FS OG - 2700382

Transformer terminal block, connection method: Screw/Slip-on connection, length: 28.5 mm, width: 15 mm, height: 19 mm, color: orange, mounting type: DIN rail,  Coil snap-in device

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 2700382
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918324087
Weight per Piece (excluding packing) 6.240 g
Custom tariff number 85369010
Country of origin GR (Greece)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close