Switching device combination - OGL-SC-WLAN-5100-EX-2 - 2403109

Image shows product with the cover removed

WLAN access point for potentially explosive areas as a complete solution in a GFK housing with universal power supply AC 100 ... 240 V and antenna system. Can be used in ATEX zone 2 (ATEX Ex II 3G)

Price:

Overview

Technical data

Downloads

Product Description

OGL-SC-WLAN-5100-EX-2 is a switchgear and controlgear assembly for use in ATEX zone 2, comprising an Ex e polyester enclosure with separately certified Ex installation parts and cable entries. The switchgear and controlgear assembly can be used as a WLAN access point, repeater or client, and enables the connection of two Ethernet data cables via RJ45 connector.

Your advantages

  • Maximum safety in Zone 2 potentially explosive areas
  • Create industrial WLAN networks easily and reliably - with intuitive planning and configuration concepts
  • Particularly secure, thanks to the latest security standards and encryption
  • Flexible in physical terms, thanks to ranges covering several hundred meters
  • Suitable for use outdoors, thanks to housing made from fiberglass-reinforced plastic with integrated antennas
  • Easy installation, thanks to integrated power supply unit for supplies with 100 V AC ... 240 V AC

Key Commercial Data

Orderkey 2403109
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626261041
Weight per Piece (excluding packing) 7,000.000 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close