Tablet PC - ITC 8113 SWES8 - 2402959

Similar figure

Tablet PC with 33.8 cm/13.3" TFT-display (projective-capacitive, ten-touch control), 1920 x 1080 Pixel(s) (Full HD), Intel® Celeron® 2980U 1,60 Ghz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded 8.1 Industry Pro (64-Bit). (bus system:)

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Optimum performance for every application, thanks to Intel® Celeron® and Intel® Core™ processors
  • Stable connections via WLAN and Bluetooth
  • Large visualization, thanks to 13.3" display with Full HD resolution
  • Work on the go without interruption, as the battery can be replaced during operation
  • Sound and proven handling, thanks to enclosed monocoque frame

Key Commercial Data

Orderkey 2402959
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 41 (C-6-2017)
GTIN 4055626176994
Weight per Piece (excluding packing) 2,200.000 g
Custom tariff number 84713000
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close