Panel PC - EL PPC12 1000/WT - 2400066

Rugged panel PC, without fan, with 30.7 cm / 12.1” TFT display (analog-resistive (GFG)), 800 x 600 pixels (SVGA), degree of protection: IP67 (front), extended temperature range, Intel® Atom™ E680T, 1.6 GHz and configuration options for data storage and operating system.

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Display can be read in sunlight
  • Can be operated when wearing work gloves
  • Resistant to UV and IR radiation as well as environmental influences such as salt spray or termites
  • Resistant to chemicals, e.g., aggressive cleaning agents, deicer for airplanes
  • Weatherproof thanks to IP67 protection

Key Commercial Data

Orderkey 2400066
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 47 (C-6-2017)
Weight per Piece (excluding packing) 2,050.000 g
Custom tariff number 84715000
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close