Cable - CABLE-FCN40/4X14/ 2,0M/S7-OUT - 2321198

Round cable set; controller: Siemens S7-300 (6ES7 322-1BP00-0AA0 and 6ES7 322-1BP50-0AA0 (negative switching)); connection 1: Fujitsu connector (1x 40-position); connection 2: IDC/FLK socket strip (4x 14-position); cable length: 2 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Signal transfer of 4 x 8 channels
  • Splitting cable: 40-pos. connector to four 14-pos. flat-ribbon cable strips

Key Commercial Data

Orderkey 2321198
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 505 (C-5-2017)
GTIN 4046356331999
Weight per Piece (excluding packing) 400.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close