Cable - CABLE-FCN40/1X50/ 3,0M/S7-OUT - 2321046

Round cable set; controller: Siemens S7-300 (6ES7 322-1BP00-0AA0 and 6ES7 322-1BP50-0AA0 (negative switching)); connection 1: Fujitsu connector (1x 40-position); connection 2: IDC/FLK socket strip (1x 50-position); cable length: 3 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Signal transfer of 1 x 32 channels
  • System cable: 40-pos. connector to 50-pos. flat-ribbon cable strip

Key Commercial Data

Orderkey 2321046
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 505 (C-5-2017)
GTIN 4046356330756
Weight per Piece (excluding packing) 433.900 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close