Socket strip - SFL (2-2,8-0,8)F32/ZD AU - 2285344

Figure shows the standard item

PCB terminal block, Nominal cross section: 0 mm², number of positions: 32, pitch: 0 mm, connection method: Slip-on connection, contact surface: Gold

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, standardized slip-on connection allows worldwide use
  • Conductor connection on several levels enables higher contact density

Key Commercial Data

Orderkey 2285344
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4017918270032
Weight per Piece (excluding packing) 46.670 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close