Electronic housing - ME MAX 22,5 U-U1 GN S69 - 2279538

The figure shows the housing versions

Electronics housing, consisting of: left and right housing shells, front plate, transparent cover, metal foot catch and spring, open housing, 4-pos. (1 x 4-pos.), width: 22.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plug-in connection with screw, spring-cage or fast connection technology
  • Labels for additional labeling as an option
  • DIN rail bus connector as an option
  • Large front surface for high-pos. plugs or operating and setting elements
  • Large PCB surface despite compact housing dimensions
  • The fitted cover is easy to adapt and print
  • Easy module replacement without interrupting the contact chain
  • Functional earth ground contact as an option
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches
  • Transparent front cover can be swiveled

Key Commercial Data

Orderkey 2279538
Packing unit 50 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
GTIN 4046356321518
Weight per Piece (excluding packing) 51.680 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close