Electronic housing - ME MAX 17,5 SF G 2-2 BK - 2279208

The figure shows a version with components mounted

DIN rail housing, Ultra-flat design, without vents, width: 17.5 mm, height: 85 mm, Depth: 70.4 mm, number of positions cross connector: 5, color: black (9005)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system
Logo

Key Commercial Data

Orderkey 2279208
Packing unit 10 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356284837
Weight per Piece (excluding packing) 30.500 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close