Electronic housing - ME 17,5 OT-MSTBO GN S39 - 2279169

No picture available

Upper part, Upper part, color: green, width: 17.5 mm, height: 38.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space

Key Commercial Data

Orderkey 2279169
Packing unit 50 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
GTIN 4046356294164
Weight per Piece (excluding packing) 8.890 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close