Electronic housing - ME MAX 45 U-U1 BK S46 - 2278571

The figure shows the version ME MAX 45 2-2 KMGY with DIN rail connector plugged in

Complete housing, length: 99 mm, with vents, Complete housing, Cross connection: DIN rail bus connector, color: black, width: 45 mm, height: 114.5 mm, number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plug-in connection with screw, spring-cage or fast connection technology
  • Labels for additional labeling as an option
  • DIN rail bus connector as an option
  • Large front surface for high-pos. plugs or operating and setting elements
  • Large PCB surface despite compact housing dimensions
  • Easy module replacement without interrupting the contact chain
  • The fitted cover is easy to adapt and print
  • Functional earth ground contact as an option
  • Transparent front cover can be swiveled
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches

Key Commercial Data

Orderkey 2278571
Packing unit 10 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356302081
Weight per Piece (excluding packing) 92.800 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close