Current transformer - PACT MCR-V2-8015-105-1500-5A-1 - 2277734

Window-type current transformer, 1,500 A AC primary current; 5 A AC secondary current; accuracy class 1; 15 VA rated power

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (400 ... 2500) A
  • Circular conductor dimensions: Ø 61 mm
  • Rail dimensions: 80 x 15 mm; 2x 60 x 10 mm; 3x 50 x 10 mm

Key Commercial Data

Orderkey 2277734
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 229 (C-5-2017)
GTIN 4046356460279
Weight per Piece (excluding packing) 451.800 g
Custom tariff number 85043129
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close