Current transformer - PACT MCR-V2C- 6315- 95 - 2277475

Window-type current transformer can be verified, primary current can be selected between 200...1500 A AC; 5 A AC secondary current; accuracy class can be selected as 0.2 / 0.2S or 0.5 / 0.5S; rated power can be selected. Optional: Calibration of converter and production of associated certificates.

Price:

Configuration

Overview

Technical data

Downloads

Product Description

The charges for the calibration process of current transformers that can be calibrated are as per the calibration charges in the Federal Law Gazette and these charges depend on the level of the primary rated current strength.

Your advantages

  • Primary rated current Ipn: 0 ... (200 ... 2500) A
  • Circular conductor dimensions: Ø 53 mm
  • Rail dimensions: 63 x 15 mm, 2x 50 x 10 mm, 40 x 40 mm

Key Commercial Data

Orderkey 2277475
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 228 (C-5-2017)
Weight per Piece (excluding packing) 426.700 g
Custom tariff number 85043129
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close