Current transformer - PACT MCR-V2- 8020-105 - 2277365

Window-type current transformer, primary current can be selected between 500...2000 A AC; secondary current can be selected as 1 A AC or 5 A AC; accuracy class can be selected as 0.5 or 1; rated power can be selected

Price:

Configuration

Overview

Technical data

Approvals

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (500 ... 2000) A
  • Circular conductor dimensions: Ø 70 mm
  • Rail dimensions: 2x 80 x 10 mm; 60 x 60 mm

Key Commercial Data

Orderkey 2277365
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 229 (C-5-2017)
Weight per Piece (excluding packing) 484.000 g
Custom tariff number 85043129
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close