Plug-in card block - SKBI 32/F/ZD - 2261106

19" plug-in card block, number of positions: 32, pitch: 5.08 mm, color: green

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 2261106
Packing unit 1 pc
Catalog page Page 779 (C-1-2013)
GTIN 4017918053840
Weight per Piece (excluding packing) 172.440 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close