Plug-in card block - SKBI 32/F/ZB - 2261096

Plug-in card block, nominal current: 4 A, number of positions: 32, pitch: 5.08 mm, connection method: Screw connection with tension sleeve

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

Logo Logo Logo Logo

Key Commercial Data

Orderkey 2261096
Packing unit 1 pc
Catalog page Page 779 (C-1-2013)
GTIN 4017918053833
Weight per Piece (excluding packing) 201.100 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close