Electronic housing - ECS-B-122X169-S-UV1-V - 2230002

Screw locking vented enclosure of the ECS Family. IP66/67/69 rated when mated with associated faceplate. Color: Black (9005), Width: 164 mm, Height: 176 mm, Depth: 64 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Part of the EnviroCase System
  • Suitable for outdoor/indoor applications
  • IP66/IP67 rated with faceplate secured to the base
  • Wall, panel, or pole mounting options
  • Breather vent

Key Commercial Data

Orderkey 2230002
Packing unit 5 pc
Minimum order quantity 5 pc
GTIN 4055626381350
Weight per Piece (excluding packing) 261.000 g
Custom tariff number 85389099
Country of origin US (United States)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close