Electronic housing - ME-IO 75,2 C 10U 7035 - 2202583

Component housing, length: 120.6 mm, Cover, color: light gray, width: 75.9 mm, height: 57.7 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the ME-IO product range
  • Tool-free mounting
  • Available in overall widths from 18.8 mm
  • Inflammability class V0 according to UL 94
  • Front push-in connection technology
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting

Key Commercial Data

Orderkey 2202583
Packing unit 12 pc
Minimum order quantity 12 pc
GTIN 4055626146249
Weight per Piece (excluding packing) 27.700 g
Custom tariff number 85389099
Country of origin CN (China)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close