Components of electronic housing - UM-ALU 4-72 FRONT 200 - 2200930

Panel mounting base, Front plate, color: aluminum color, width: 71.8 mm, length: 201.3 mm, height: 2 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Key Commercial Data

Orderkey 2200930
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 744 (C-1-2013)
GTIN 4046356720465
Weight per Piece (excluding packing) 80.400 g
Custom tariff number 76061191
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close