Electronic housing - HC-ALU 6-78 PROFILE 1000 - 2200895

Panel mounting base, length: 1000 mm, Lower part, color: aluminum color, width: 98.5 mm, height: 32.8 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Item is from the HC-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 100 mm ... 1000 mm, can be individually cut to any length
  • Available in overall widths 53.5 mm ... 161 mm
  • Degree of protection up to IP65
  • Usable as handheld and wall housing
  • Optional EMC seals available

Key Commercial Data

Orderkey 2200895
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 768 (C-1-2013)
GTIN 4046356716222
Weight per Piece (excluding packing) 1,814.000 g
Custom tariff number 76042100
Country of origin HU (Hungary)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close