Printed-circuit board connector - IPC 16/ 4-ST-10,16 CP BDNZ632 - 1995554

The figure shows a 5-pos. version of the product

PCB connector, nominal current: 76 A, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1995554
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918992859
Weight per Piece (excluding packing) 37.420 g
Custom tariff number 85366990
Country of origin PL (Poland)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close