Printed-circuit board connector - GMSTB 2,5/ 3-G OG - 1965953

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 3, pitch: 7.5 mm, color: orange, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
  • Well-known mounting principle allows worldwide use
  • Larger pitch for increased voltage requirements
  • Plug-in direction parallel to the PCB
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1965953
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918925062
Weight per Piece (excluding packing) 1.440 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close