Printed-circuit board connector - MSTB 2,5/ 6-ST-RF - 1946406

Plug component, Nominal current: 12 A, Rated voltage (III/2): 320 V, Number of positions: 6, Pitch: 5 mm, Connection method: Screw connection with tension sleeve, Color: green, Contact surface: Tin, Article with self-locking flange

Price:

Overview

Technical data

Downloads

Your advantages

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1946406
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918893651
Weight per Piece (excluding packing) 15.310 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close