Printed-circuit board connector - MSTB 2,5/ 5-G BU - 1945614

No picture available

Header, Nominal current: 12 A, Number of positions: 5, Pitch: 5 mm, Color: blue, Contact surface: Tin, Mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1945614
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918858780
Weight per Piece (excluding packing) 1.900 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close