Pin strip - PST 1,0/ 4-3,5 (VPE1000) - 1944547

The figure shows a 10-position version of the product

Header, Nominal current: 6 A, Number of positions: 4, Pitch: 3.5 mm, Color: black, Contact surface: Tin, Mounting: Soldering, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Price:

Overview

Technical data

Downloads

Your advantages

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1944547
Packing unit 1000 pc
Note Made to Order (non-returnable)
GTIN 4017918883522
Weight per Piece (excluding packing) 0.440 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close