Printed-circuit board connector - PC 4 HV/ 3-ST-7,62 BUGYNZ11805 - 1942824

No picture available

Plug component, Number of positions: 3, Pitch: 7.62 mm, Connection method: Screw connection with tension sleeve, Color: blue grey, Contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1942824
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918850807
Weight per Piece (excluding packing) 13.880 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close