Printed-circuit board connector - MCD 0,5/12-G1-2,5 GY - 1941634

No picture available

Header, Nominal current: 4 A, Number of positions: 12, Pitch: 2.5 mm, Color: gray, Contact surface: Tin

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1941634
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918844158
Weight per Piece (excluding packing) 9.800 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close