Base strip - MDSTBVHA 2,5/ 3-GR - 1921421

The figure shows a 10-position version of the product

Header, rated voltage (III/2): 320 V, number of positions: 3, pitch: 5 mm, Color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1921421
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 163 (CC-2002)
GTIN 4017918574994
Weight per Piece (excluding packing) 4.140 g
Custom tariff number 85366930
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close