Printed-circuit board connector - MSTB 2,5/18-ST BD:19-36 - 1917707

The figure shows a 10-pos. version of the product in green

PCB connector, number of positions: 18, pitch: 5 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo

Key Commercial Data

Orderkey 1917707
Packing unit 1

Configurator

You can configure this product!



PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close