Printed-circuit board connector - MC 1,5/12-STZF-3,81 NZ - 1917105

No picture available

PCB connector, number of positions: 12, pitch: 3.81 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Screwable flange for superior mechanical stability
  • Pull-out aid facilitates handling and allows the tensile force to be reduced at the contact point
Logo Logo

Key Commercial Data

Orderkey 1917105
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918469320
Weight per Piece (excluding packing) 10.280 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close