Printed-circuit board connector - MSTBC 2,5/ 2-ST-5,08 BU - 1916850

The figure shows an 10-position version

PCB connector, nominal current: 12 A, number of positions: 2, pitch: 5.08 mm, connection method: Crimp connection, color: blue

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Inexpensive connection of large quantities of pre-assembled conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1916850
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918467388
Weight per Piece (excluding packing) 1.230 g
Custom tariff number 85472000
Country of origin PL (Poland)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close